(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
• Motor-driven Z-axis model of the MF-U series and Motor-driven X-, Y-, and Z-axes model of the MF-U series.
• Using the optional Vision Unit enables the image AF function.
• Illumination unit (reflected/transmitted) can be selected from a high-intensity LED or halogen bulb (required).
• Variable aperture diaphragm (reflected/ transmitted) allows observation measurement while suppressing light diffraction.
• A wide variety of optional accessories including various digital CCD cameras are offered.
• Proven high-NA objectives from the FS optical system (long working distance type).
• Integration of metallurgical and measurement microscope functions provides high-resolution observation and a high-accuracy measurement solution.
• High-magnification observation up to 4000X.
• MF-UE/UF is capable of performing Laser AF.
The standard Lase AF function is equipped with the tracking function which keeps a focus even when the stage is moving.
Part Number |
---|
176-792 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Detailed Type | Measuring accuracy | Specification | Observation image | LED illumination unit | Halogen illumination unit | Measurement range (Stage) | Quick-release mechanism (Stage) | Zero-set button (Stage) | Max. workpiece height (Z axis) | Feed mechanism (Z axis) | Turret (Bright-field) | Turret (Bright-field/dark-field) | Objective (Bright-field) | Objective (Bright-field/dark-field) | Turret (required) Bright-field (BF) | Turret (required) Bright-field/dark-field (BD) | Objective (optional) Bright-field (BF) | Objective (optional) Bright-field/dark-field (BD) | Illumination unit (One of the two options must be selected.) LED | Illumination unit (One of the two options must be selected.) Halogen | Laser auto focus (LAF) | Stage (Measuring range) | Stage (Feed mechanism) | Z axis (Max. workpiece height) | Z axis (Feed mechanism) | Measuring accuracy (X and Y axes, when not loaded) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | UNIVERSAL MICROSCOPES | 1 Piece(s) | 95 Day(s) | MF-UE4020D | - | BF (brightfield) / Motorized LAF | BF (Bright field) / DF (Dark field) (MF-UH and MF-UF models only) / Polarization, Differential Interference Contrast (DIC) / Erect image | - | - | - | - | - | - | - | - | - | - | - | Manual turret with BF sensor / adjustable power turret | Manual turret with BD sensor / power turret | M Plan Apo / M Plan Apo SL / G Plan Apo series | BD Plan Apo / BD Plan Apo SL series | Transmitted: Telecentric, built-in aperture diaphragm, white LED light source, stepless brightness adjustment, equipped with cooling fan / Reflected: Kohler illumination with adjustable aperture diaphragm, white LED light source, stepless brightness adjustment , equipped with cooling fan / Control unit: Power switch (main switch), AC power supply input connector (100 to 240V) | Transmitted: Telecentric, built-in aperture diaphragm, 12V/50W halogen lamp, stepless brightness adjustment, with cooling fan / Reflected: BF/BD Kohler illumination with adjustable aperture diaphragm, 12V100W or 12V15W halogen lamp (selectable), external fiber illumination, stepless brightness adjustment / Control unit: Power switch (main switch), AC power supply input connector (100 to 240 V) | ✓ | 400×200mm | Motordrive (Maximum measuring speed: 40mm/s) | 220mm | Motordrive (Maximum measuring speed: 20mm/s) | (2.2 + 0.02L)μm / L: measuring length (mm) |
Loading...
Product Type | Microscope Supplies | Eyepiece (optional) Adjustable diopter | 10X (eyepiece field number: 24, two eyepieces provided as standard) / 15X / 20X | Digital display (Minimum reading) | 1/0.5/0.1μm / .0001”/.00005”/.00001” switchable |
---|---|---|---|---|---|
Digital display (Display axes) | X, Y and Z | Digital display (Functions) | Zero-setting / direction switching | Vision AF | Yes |
How can we improve?
How can we improve?