(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
• Compact and lightweight microscope unit dedicated observation by camera. Suitable for inspecting metal surfaces, semiconductors, liquid crystal substrates, resin, etc.
• A versatile microscope head typically used as an OEM product suitable for fitting to specialist machines, such as those designed for inspection and repair of semiconductor wafers using YAG (near-infrared, visible, nearultraviolet, or ultraviolet) laser*.
* The performance and safety of the laser-equipped system products is not guaranteed.
Applications: cutting, trimming, correcting, marking of semiconductor circuits / clearing & processing of thin films (insulation films), repairing (correcting failure) of liquid crystal color filters. Also suited for use as the optical observation section for a prober analyzing semiconductor failures.
• For VMU-LB and VMU-LB, the rigidity and general performance of the microscope main unit have been enhanced compared with previous models.
• Applications*: internal observation of silicon systems, spectral characteristics analysis using infrared, etc.
* An infrared source and infrared camera are necessary.
• Telecentric system equipped with an aperture diaphragm is standard on the surface
illumination optical system. Best suited to process images for which the uniform illumination is required. Available for the dimensional measurement, form inspection, positioning, etc.
• Design and manufacture are available to meet your demands such as double camera mounting, double (low/high) magnification.
Part Number |
---|
378-513 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Detailed Type | Camera Mounting Direction | Mass | Observation image | Optical tube (TV adapter) | Optical tube (Image forming (tube) lens) | Optical tube (Available for lasers) | Objective lens (required option) For laser processing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 629,550.00 ฿ 296,266.23 | VIDEO MICROSCOPE UNIT | 1 Piece(s) | 92 Day(s) | VMU-LB | Vertical | 1270g | Bright field/Erect image | Equipped with a C-mount (Equipped with a green filter switching mechanism) | Built-in 1X (near-infrared/visible/near-ultraviolet calibration) zoom | YAG laser source (Basic, Second/Third harmonic) mountable | M/LCD Plan Apo NIR series / M/LCD Plan Apo NUV series /Note: Selected depending on the wavelength of the laser source |
Loading...
Product Type | Microscope Supplies | Objective lens (required option) For observation | M Plan Apo series, M Plan Apo HR series, M Plan Apo SL series, G Plan Apo series | Applicable camera(s) | 2/3 type or less cameras (C-mount type) |
---|---|---|---|---|---|
Reflected illumination optical system | Telecentric system equipped with an aperture diaphragm | Illumination unit (optional) | Fiber optics cable illumination unit (12V, 100W) (No.378-700)/(15V, 150W) (No.176-316) |
Please check the type/dimensions/specifications of the part 378-513 in the VMU series SERIES 378 — Video Microscope Unit series.
Part Number |
---|
378-505 |
378-506 |
378-514 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Detailed Type | Camera Mounting Direction | Mass | Observation image | Optical tube (TV adapter) | Optical tube (Image forming (tube) lens) | Optical tube (Available for lasers) | Objective lens (required option) For laser processing |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 200,050.00 | 1 Piece(s) | 92 Day(s) | VMU-V | Vertical | 650g | Bright field/Erect image | Equipped with a C-mount | Built-in 1X (visible/near-infrared calibration) zoom | — | — | ||
฿ 198,525.00 | 1 Piece(s) | 92 Day(s) | VMU-H | Horizontal | 750g | Bright field/Inverted image | Equipped with a C-mount | Built-in 1X (visible/near-infrared calibration) zoom | — | — | ||
฿ 628,000.00 | 1 Piece(s) | 92 Day(s) | VMU-L4B | Vertical | 1300g | Bright field/Erect image | Equipped with a C-mount (Equipped with a green filter switching mechanism) | Built-in 1X (visible/ultraviolet) zoom | YAG laser source (Second/Third/Fourth harmonic) mountable | M/LCD Plan Apo NIR series / M/LCD Plan Apo NUV series / M Plan UV series / Note: Selected depending on the wavelength of the laser source |
How can we improve?
How can we improve?