1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LED Ring Light for Measuring Microscope (176-371)

LED RING LIGHT

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Optional accessory for Measuring Microscope

Part Number
176-371
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecification

฿ 999,999,999.00

LED RING LIGHT 1 Piece(s) 95 Day(s) Specific to Sliding Nosepiece

Loading...

  1. 1

Basic Information

Product Type Microscope Supplies Applicable microscopes MF models (ML objective 10X or lower) Light source White LED
Dimensions (W x D x H) 75 x 150 x 90mm (only the control unit) Length of LED cable 1500mm