1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

WIDE VMU series SERIES 378 — Wide-field Video Microscope Unit (378-517)

WIDE VMU SERIES SERIES 378

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Incorporates a wide-field image sensor (APS-C format or smaller size) providing seven times greater viewing area than the VMU Series for greatly enhanced inspection efficiency.
• In addition to normal bright-field observation, this series supports dark-field observation for scratch inspection, etc., and polarized light observation for increased contrast when viewing certain specimens.
• Bulk inspections covering a wide area can be performed with multiple units in a highdensity configuration.

Part Number
378-517
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipObserved Image Mass Camera mounting orientation Product Model

฿ 999,999,999.00

WIDE VMU SERIES SERIES 378 1 Piece(s) 95 Day(s) Bright field and Dark field/Erect image2000gVerticalWIDE VMU-BDV

Loading...

  1. 1

Basic Information

Product Type Microscope Supplies Specification For Bright-/Dark-field Observation Reflected illumination optical system Telecentric illumination / Bright/Dark-field illumination optical tube (Dual-port fiber-optic illumination) / Bright/Dark-field switching with light source on-off
Illumination unit (optional) Fiber-optic illumination unit (12V, 100W) (No. 378-700)/ (12V, 150W) (No. 176-316) Optical tube (Optical system) Magnification: 1X Visible light Optical tube (Camera Mount) F-Mount / C-Mount(with aligning and parfocala djustment mechanism)
Optical tube (Imaging forming (tube) lens) Built-in 1X tube lens (Correcting wavelength range: 436 - 656nm) Optical tube (Image field) ø30 Optical tube (Polarized unit*) Mountable
Objective lens (required option) BD Plan Apo / BD Plan Apo HR / BD Plan Apo SL Applicable camera APS-C form at or smaller size