(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

HOZAN ESD Parts Tray 6-Storage Section

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of F-22

  • Product Type
    Conductive Container
  • Size
    External Dimensions mm: 192X256X25
  • Set Contents (Pcs.)
    3 pcs.
  • Mass(g)
    85
  • Supplementary explanation
    Number of storage chambers 6
  • Amount Of Content
    1 Box (3 Sheets)
Part Number
F-22
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 1,104.11

ESD PARTS TRAY 1 Pack(s)

3 Pieces Per Package

12 Day(s) 1 Box (3 Sheets)

Basic Specifications

  • Product Type
    Conductive Container
  • Size
    External Dimensions mm: 192X256X25
  • Set Contents (Pcs.)
    3 pcs.
  • Mass(g)
    85
  • Supplementary explanation
    Number of storage chambers 6
  • Amount Of Content
    1 Box (3 Sheets)

Product Description

[Features]
·It is a product for antistatic measure
·Same varieties can be nested
[Product Specifications]
·Temporary storage of electronic parts, classification, movement within the workplace, etc.
·Point-to-point resistance: Rp ≤ 1 × 10 "to the 10th power" Ω
·Number of storage sections: 6
·Width (mm): 192
·Depth (mm): 256
·Height (mm): 25
·Materials: Polypropylene (PP)
·JAN Code: 4962772090220
·Trusco Code: 275-8911
·Weight: 85 g

Specifications of F-22

  • Product Type
    Conductive Container
  • Size
    External Dimensions mm: 192X256X25
  • Set Contents (Pcs.)
    3 pcs.
  • Mass(g)
    85
  • Supplementary explanation
    Number of storage chambers 6
  • Amount Of Content
    1 Box (3 Sheets)
Part Number
F-22
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 1,104.11

ESD PARTS TRAY 1 Pack(s)

3 Pieces Per Package

12 Day(s) 1 Box (3 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1