Vacuum Cleaner

Caution
- The product images are representative only. Specifications may differ for each part number, including shape and color.
- It cannot suck oil or volatile liquids. Please replace and clean the filter frequently.
Product Description
[Features]
·With a blower function, it blows away the dust that has accumulated in the back
·The filter is easy to clean, and can be removed and washed with water
·Telescopic suction pipe, no need to adjust the length with an extension pipe
·As it is a wet and dry type, it also sucks in the spread water
·With a power cable of 10 m, a wide range of work is possible without an extension cord
[Applications]
·For cleaning facilities such as offices, hotels, and inns, dirty places such as cars, garages, and warehouses, and around water such as cafeterias and restaurants