ASICS Winjob CP302 Black X Black 25.0 cm

Caution
Product Description
[Features]
·High-cut type that supports the ankle
·It is a belt specification that is convenient for putting on and taking off because it is difficult for sand and water to enter.
[Product Specifications]
·JSAA A type certification
·Compression-resistant load: 4.5 ± 0.04 kN
·Reference weight: About 436 g (26.5 cm one leg, in-house measurement)
·Dimensions (cm): 25.0
・ Foot width size: EEE
·Color: Black/black
·Materials: Upper: Body / reinforcement / artificial leather
·Toe box: Glass fiber reinforced resin
· Sole: synthetic rubber
·JAN code: 4549846785826
·Trusco code: 103-6587