ASICS Winjob CP302 Black X Black 24.5 cm

Brand :
ASICS

Caution

    Product Description

    [Features]
    ·High-cut type that supports the ankle
    ·It is a belt specification that is convenient for putting on and taking off because it is difficult for sand and water to enter.
    [Product Specifications]
    ·JSAA A type certification
    ·Compression-resistant load: 4.5 ± 0.04 kN
    ·Reference weight: About 436 g (26.5 cm one leg, in-house measurement)
    ·Dimensions (cm): 24.5
    ・ Foot width size: EEE
    ·Color: Black/black
    ·Materials: Upper: Body / reinforcement / artificial leather
    ·Toe box: Glass fiber reinforced resin
    · Sole: synthetic rubber
    ·JAN code: 4549846785819
    ·Trusco code: 103-6586

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    ASICS Winjob CP302 Black X Black 24.5 cm | ASICS | MISUMI Thailand