Mizumoto Stainless Steel Triangle Link Wire Diameter 6 mm Inner Width 50 mm (1 piece = 1 bag)

Caution
Product Description
[Features]
·The connections are welded for durability
·Pass a wide belt such as rubber or fiber through one of the straight parts, and pass a chain, wire, rope, etc. through the opposite corner part.
[Product Specifications]
·As metal fittings for bags and clothing
·D (mm): 6
· A (mm): 50
·Working Load (kN): 0.78
· Material: Stainless Steel (SUS304)
·Finish: Barrel polishing finish
·JAN code: 4982970406913
·Trusco code: 379-0410
· Weight: 38 g