Mizumoto Stainless Rotating Eye Plate 35 mm x 35 mm (1 piece = 1 bag)

Brand :
MIZUMOTOMACHINE

Caution

    Product Description

    [Features]
    ·Rotating eye (ring) prevents connected chains from twisting
    ·Please use countersunk screws
    [Product Specifications]
    ・ Installed on walls, floors, pillars, etc., as terminal metal fittings for chains, wires, and ropes
    ·A1 (mm): 35
    ·D (mm): 5
    ·A2 (mm): 23
    ·B1 (mm): 35
    ·H (mm): 33
    ·W (mm): 15
    ·B2 (mm): 23
    ·d (mm): 4
    ·Working Load (kN): 0.15
    ·T (mm): 2.5
    · Material: Stainless Steel (SUS304)
    ·Finish: Barrel polishing finish
    ·JAN code: 4982970403646
    ·Trusco code: 211-6626
    · Weight: 38 g