(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
• Purchasing individual metric square gauge blocks is a cost-effective way to replace heavily used sizes.
• Special sizes that are not included in the charts can be supplied custom-made on request.
• Mitutoyo accessory sets are available for expanding the range of square gauge block applications, especially for rapid assembly of precision gages.
Inspection Certificate | Yes |
---|
Please check the type/dimensions/specifications of the part 614506-021 in the Individual Metric Square Gauge Blocks series.
Part Number |
---|
614506-026 |
614506-031 |
614506-036 |
614506-041 |
614506-521 |
614506-541 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Type | Product type | Standard | Specification | Length | Grade |
---|---|---|---|---|---|---|---|---|---|---|
฿ 6,898.33 | 1 Piece(s) | 50 Day(s) | Steel | Metric blocks | ISO/DIN/JIS | Callibration certificate: JCSS | 0.5mm | 0 | ||
฿ 3,351.55 | 1 Piece(s) | 92 Day(s) | Steel | Metric blocks | ISO/DIN/JIS | - | 0.5mm | 1 | ||
฿ 5,886.04 | 1 Piece(s) | 50 Day(s) | Steel | Metric blocks | ISO/DIN/JIS | Callibration certificate: JCSS | 0.5mm | 1 | ||
฿ 2,901.54 | 1 Piece(s) | 50 Day(s) | Steel | Metric blocks | ISO/DIN/JIS | - | 0.5mm | 2 | ||
฿ 8,485.85 | 1 Piece(s) | 50 Day(s) | Steel | Metric blocks | ASME | - | 0.5mm | 00 | ||
฿ 3,351.55 | 1 Piece(s) | 50 Day(s) | Steel | Metric blocks | ASME | - | 0.5mm | 1 |
How can we improve?
How can we improve?