1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Accessories for Rectangular Gauge Blocks over 100mm SERIES 516

MTY MEASURING TOOLS

Accessories for Rectangular Gauge Blocks over 100mm SERIES 516
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/03/2024
Filter By :
Part Number :
  • From :
    ฿ 85,708.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Specially designed for standard size gauge blocks over 125mm which have two coupling holes on the body: coupling of two long gauge blocks and attachment of jaws is possible.
• These accessories can also be used for CERA blocks.

Part Number
516-605 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 85,708.10

฿ 58,521.49

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Specification Connector A 1 pc. / Connector B 1 pc. / Connector C 1 pc. / Connector D 1 pc. / Connector E 1 pc. / Adapter 3 pcs. / Base 1 pc. / One pair of Half round jaw (2pcs) / One pair of Plain jaw (2pcs) / Scriber point 1 pc. Quantity 27

Please check the type/dimensions/specifications of the part 516-605 in the Accessories for Rectangular Gauge Blocks over 100mm SERIES 516 series.