1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Universal Protractor SERIES 187

Digital Universal Protractor SERIES 187
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 36,144.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Data output function makes it easy to gather statistical data.
• Can be attached to height gages using a gage holder (950750, metric)
• Setting preset value.
• Removable blade.

Part Number
187-551SALE
187-552SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade Dimensions
(mm)

฿ 36,144.33

฿ 24,682.96

DIGITAL UNIVERSAL PROTRACTOR 1 Piece(s) 50 Day(s) 6”

฿ 37,261.38

฿ 25,460.70

DIGITAL UNIVERSAL PROTRACTOR 1 Piece(s) 45 Day(s) 12”

Loading...

  1. 1

Basic Information

Product Type Digital Goniometer Remarks Standard accessory: Height gage holder: 950749