1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Universal Bevel Protractor SERIES 187

Universal Bevel Protractor SERIES 187
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 9,853.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• High-precision instrument for accurate angle measurement on machines, molds, and jigs.
• Can be attached to height gages.
• Graduation: 5'

Part Number
187-902SALE
187-904SALE
187-906SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRemarks Size

฿ 13,572.24

฿ 9,271.20

PROTRACTOR SET 6/12 IN 1 Piece(s) 45 Day(s) w/60°, 45°, 30° edgesBlade length: 6” , 12”

฿ 9,853.13

฿ 6,728.70

PROTRACTOR SET/B6 IN 1 Piece(s) 45 Day(s) w/60°, 45° edgesBlade length: 6”

฿ 10,285.69

฿ 7,024.10

PROTRACTER SET/B12 IN 1 Piece(s) 45 Day(s) w/60°, 45° edgesBlade length: 12”

Loading...

  1. 1

Basic Information

Product Type Protractor (Indexer)