Digimatic Holtest SERIES 468 — Three-point Internal Micrometers

Caution
Product Description
• Three-point internal micrometer with large LCD readout. (Character height 7.4mm)
• Titanium-coated measuring pins provide excellent durability and impact resistance and allow the instrument to measure right to the bottom of a blind hole.
• One SR44 battery is required and battery life is approx. 1.2 years under normal use.
• ABSolute and INCremental measurement modes allow highly efficient operation.
• The IP65 protection rating allows the instrument to be used in the presence of splashing coolant.
• Measurements can be made close to the bottom of a blind hole.
• Deep holes can be measured by attaching an extension rod (optional).
• A function lock prevents accidental change of reference point.
• Measurement data output enables operation with Statistical Process Control (SPC) and measurement control systems.
• An interface input tool is available for transferring measurement data, under keyboard control, directly to commercial spreadsheet software.
• Interchangeable-Head Sets (interchangeable measuring heads type) covering an extended measuring range using multiple heads and Non-interchangeable-Head Sets are available.