ABSOLUTE Borematic SERIES 568 — ABSOLUTE Digimatic Snap-Open Bore Gages(Measuring Range: 0.275-5inch)

Brand :
MITUTOYO

Caution

    Product Description

    • A snap-type digital display, inside-diameter measuring instrument allows quick and easy measurement with lever operation.
    • Titanium-coated measuring pins provide excellent durability and impact resistance and allow the instrument to measure right to the bottom of a blind hole.
    • Three-Point contact measuring head enables highly repeatable measurement data to be obtained.
    • The ABSOLUTE linear encoder eliminates overspeed errors.
    • GO/NO-GO judgment function.
    • Dual HOLD function buttons, optimally located, enable high operability.
    • 330-degree rotatable display unit for easy reading at any angle.
    • Measurement can be made close to the bottom of a blind hole.
    • Can measure deep holes by attaching an optional extension rod.
    • Digimatic output port enables inclusion in a statistical process control or networked measurement system.
    • Interface Input Tools are available that enable the conversion of measurement data to keyboard signals that are then directly input to cells in off-the-shelf spreadsheet software such as Excel.
    • Interchangeable-Head Bore Gages are available in part sets and full sets.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat