1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Inside Micrometers SERIES 141 — Interchangeable Rod Type

Inside Micrometers SERIES 141 — Interchangeable Rod Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,968.54/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Wide range of inside diameter measurements possible by combining one or more interchangeable rods.
• Each interchangeable rod is marked with its measuring range.
• For models supplied with more than one interchangeable rod, the full measuring range is achieved by combining spacing collars with the rods.
• Both micrometer head and rods are satinchrome finished throughout.
• The sleeve is rotated to adjust the index line position when setting to a length standard.
• Setting ring (nominal size below 300mm), CERA Inside Micro Checker, and Gauge Block accessory set are provided as a reference gage for datum adjustment.

Part Number
141-002SALE
141-010SALE
141-012SALE
141-028SALE
141-102SALE
141-104SALE
141-121SALE
141-122SALE
141-208SALE
141-214SALE
141-215SALE
141-233SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMicrometer head stroke Measuring Range
(inch)
Remarks

฿ 1,968.54

฿ 1,340.97

MICROMETER IMS-TE 1 Piece(s) 92 Day(s) .25”1 - 1.25-

฿ 4,151.68

฿ 2,835.18

MICROMETER IMS-LE 1 Piece(s) 92 Day(s) 1”8 - 9-

฿ 5,885.63

฿ 4,024.01

MICROMETER IMS-LEW 1 Piece(s) 92 Day(s) 1”8 - 9with carbide measuring face

฿ 3,201.42

฿ 2,187.85

MICROMETER IMS-DEWR 1 Piece(s) 50 Day(s) .5”2 - 2.5with carbide measuring face

฿ 5,619.16

฿ 3,823.84

MICROMETER IMS-2 IN 1 Piece(s) 92 Day(s) .25”1 - 2with 2 rods

฿ 5,651.69

฿ 3,858.97

MICROMETER IMS-2W IN 1 Piece(s) 92 Day(s) .25”1 - 2with 2 rods / with carbide measuring face

฿ 9,268.91

฿ 6,328.81

MICROMETER IMS-20 IN 1 Piece(s) 92 Day(s) 1”8 - 20with 3 rods

฿ 17,789.21

฿ 12,153.59

MICROMETER IMS-40 IN 1 Piece(s) 92 Day(s) 1”8 - 40with 8 rods

฿ 6,503.00

฿ 4,435.05

MICROMETER IMS-8R 1 Piece(s) 46 Day(s) .5”2 - 8with 3 rods

฿ 10,203.03

฿ 6,975.81

MICROMETER IMS-8WR 1 Piece(s) 92 Day(s) .5”2 - 8with 3 rods / with carbide measuring face

฿ 14,053.46

฿ 9,588.68

MICROMETER IMS-12WR 1 Piece(s) 92 Day(s) .5”2 - 12with 5 rods / with carbide measuring face

฿ 8,352.89

฿ 5,705.86

MICROMETER IMS-12R 1 Piece(s) 45 Day(s) .5”2 - 12with 5 rods

Loading...

  1. 1

Basic Information

Graduation .001"