Bore Gages SERIES 511 — Short Leg Type(Measuring Range: 0.7-6.5inch)

Caution
Product Description
• Compact and lightweight due to the short length below the grip.
• Longer plunger stroke with no affect on accuracy.
• Carbide contact point ensuring high durability and wear resistance.
• This model reduces the influence of heat from the operator's hand by 50% by increasing the grip size and making the grip hollow-structured, thereby retaining high-accuracy measurement.
• Alternative indicators may be used in place of those recommended. (Some indicators and protection covers cannot be used with these bore gages.)
• A Bore Gage Checker and a range of Setting Rings are available to aid in accurately setting a gage before making a measurement.