(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
• Hardened tool-steel anvils (instead of titanium-coated carbide) for a more economically priced tool.
• Same accuracy as the titanium-coated Holtest models.
• Constant-force device allows repeatable measurement.
• Can measure deep holes using an Extension Rod (optional).
Part Number |
---|
368-995 |
368-996 |
368-997 |
368-998 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Measuring Range (inch) (inch) | Set content |
---|---|---|---|---|---|---|---|
฿ 26,558.35 ฿ 18,142.01 | HOLTEST HT2-.8RST | 1 Piece(s) | 50 Day(s) | .5 - .8 | Micrometer head unit .5-.65" 1 pc / .65-.8" 1 pc / Setting ring (.65" DIA.) 1 pc / Extension rod (150mm) 1 pc / Spanner 2 pcs / Hex wrench 1 pc | ||
฿ 69,857.56 ฿ 47,705.73 | HOLTEST HT2-2RST | 1 Piece(s) | 50 Day(s) | .8 - 2 | Micrometer head unit .8-1" 1 pc / 1-1.2" 1 pc / 1.2-1.6" 1 pc / 1.6-2" 1 pc / Setting ring 1 pc each (1" DIA., 1.6" DIA.) / Extension rod (150mm) 1 pc / Spanner 2 pcs / Hex wrench 1 pc | ||
฿ 107,826.69 ฿ 73,634.85 | HOLTEST HT2-4RST | 1 Piece(s) | 50 Day(s) | 2 - 4 | Micrometer head unit 2-2.5" 1 pc / 2.5-3" 1 pc / 3-3.5" 1 pc / 3.5-4" 1 pc / Setting ring 1 pc each (2.5" DIA., 3.5" DIA.) / Extension rod (150mm) 1 pc / Spanner 2 pcs / Hex wrench 1 pc | ||
฿ 213,505.51 ฿ 145,760.21 | HOLTEST HT2-8RST | 1 Piece(s) | 50 Day(s) | 4 - 8 | Micrometer head unit 4-5" 1 pc / 5-6" 1 pc / 6-7" 1 pc / 7-8" 1 pc / Setting ring 1 pc each (5" DIA., 7" DIA.) / Extension rod (150mm) 1 pc / Spanner 2 pcs / Hex wrench 1 pc |
Loading...
Graduation | .0002" |
---|
How can we improve?
How can we improve?