1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Vernier Caliper Series 534, Long Jaw

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 14,386.14/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Product pictures are for reference only !!!!

Product Description

• Long jaws for measuring hard-to-reach work piece features.
• Inside and outside measurements can be read directly from the upper and lower
vernier scales.

Part Number
534-102SALE
534-103SALE
534-104SALE
534-106SALE
534-107SALE
534-108SALE
534-117SALE
534-118SALE
534-119SALE
534-120SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Measuring range
(inch)
Accuracy Graduation Remarks Specification

฿ 27,925.64

฿ 19,070.42

CALIPER CM20L IN 1 Piece(s) 5 Day(s) 0 (20.1) - 500mm-±0.13mm0.05mm/ 1/128”+20mm/.787” to reading in inside measurementwithout fine adjustmentwith metric/inch double scale

฿ 41,395.83

฿ 28,281.63

CALIPER CM30L IN 1 Piece(s) 5 Day(s) 0 (20.1) - 750mm-±0.16mm0.05mm/ 1/128”+20mm/.787” to reading in inside measurementwithout fine adjustmentwith metric/inch double scale

฿ 51,700.66

฿ 35,316.72

CALIPER CM40L IN 1 Piece(s) 5 Day(s) 0 (20.1) - 1000mm-±0.20mm0.05mm/ 1/128”+20mm/.787” to reading in inside measurementwithout fine adjustmentwith metric/inch double scale

฿ 27,925.64

฿ 19,070.42

CALIPER CM20PL IN 1 Piece(s) 5 Day(s) 0 (20.1) - 500mm-±0.06mm0.02mm/.001”+20mm/.787” to reading in inside measurementwithout fine adjustmentwith metric/inch double scale

฿ 41,863.24

฿ 28,588.41

CALIPER CM30PL IN 1 Piece(s) 5 Day(s) 0 (20.1) - 750mm-±0.08mm0.02mm/.001”+20mm/.787” to reading in inside measurementwithout fine adjustmentwith metric/inch double scale

฿ 51,700.66

฿ 35,316.72

CALIPER CM40PL IN 1 Piece(s) 5 Day(s) 0 (20.1) - 1000mm-±0.10mm0.02mm/.001”+20mm/.787” to reading in inside measurementwithout fine adjustmentwith metric/inch double scale

฿ 14,386.14

฿ 9,824.30

CALIPER CM12YL IN 1 Piece(s) 50 Day(s) -0 (.304”) - 12"±.002".001”with fine adjustmentwith inside measurement vernier scale

฿ 27,925.64

฿ 19,070.42

CALIPER CM20YL IN 1 Piece(s) 50 Day(s) -0 (.804”) - 20"±.003".001”with fine adjustmentwith inside measurement vernier scale

฿ 40,411.51

฿ 27,601.06

CALIPER CM30YL IN 1 Piece(s) 5 Day(s) -0 (.804”) - 30"±.004".001”with fine adjustmentwith inside measurement vernier scale

฿ 49,366.52

฿ 33,717.33

CALIPER CM40YL IN 1 Piece(s) 50 Day(s) -0 (.804”) - 40"±.004".001”with fine adjustmentwith inside measurement vernier scale

Loading...

  1. 1

Basic Information

Type Special Calipers