1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Offset Caliper SERIES 573, 536 — ABSOLUTE Digimatic and vernier type

DM CALIPER NTD10-12PMX

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 21,934.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• The beam-mounted jaw can be adjusted to facilitate measurement of stepped sections and
hard-to-get-at workpiece features.
• Digital models are IP67 Absolute type. No need to reset the origin after switching on.
• Allows integration into statistical process control and measurement systems for models
with measurement data output connector.

Part Number
573-704 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 21,934.00

฿ 14,987.50

DM CALIPER NTD10-12PMX 1 Piece(s) 14 Day(s)

Loading...

  1. 1

Basic Information

Type Standard Calipers Measuring range(inch) 0 - 12" Accuracy ±.0015"
Specification Digital model

Please check the type/dimensions/specifications of the part 573-704 in the Offset Caliper SERIES 573, 536 — ABSOLUTE Digimatic and vernier type series.