Digimatic Height Gage SERIES 192 — Multi-function Type with SPC Data Output(Range: 0-40inch)

Brand :
MITUTOYO

Caution

    Product Description

    • Double-column structure ensures high measuring accuracy.
    • Ergonomic base fits comfortably in the hand.
    • Bidirectional touch-trigger probe is available as an optional accessory.
    • Character height of the LCD display has been increased (10mm to 11mm) and a highcontrast LCD display unit adopted, so that the readability is improved.
    • Inclined handle improves slider ergonomics.
    • Allows integration into statistical process control and measurement systems.
    • Battery: SR44 (1 pc), 938882. For initial operational checks (standard accessory)
    • Battery life is 3,500 hours in continuous use.
    • Carbide-tipped long scriber (No. 905200 with overall length of 150mm) is provided as a standard accessory.
    (Standard accessory: scriber cramp No. 05GZA033)

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Digimatic Height Gage SERIES 192 — Multi-function Type with SPC Data Output(Range: 0-40inch) | MITUTOYO | MISUMI Thailand