1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bidirectional Touch-trigger Probe for Digimatic Height Gage SERIES 192 — Multi-function Type with SPC Data Output

BIDIRECTIONAL TSP (IN)

Bidirectional Touch-trigger Probe for Digimatic Height Gage SERIES 192 — Multi-function Type with SPC Data Output
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 20,058.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Optional accessories for Digimatic Height Gage SERIES 192
Multi-function Type with SPC Data Output.

Part Number
192-008 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 20,058.70

฿ 13,694.07

BIDIRECTIONAL TSP (IN) 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Measuring direction Bidirectional Relay contact type Normally Open Probe over travel 1.5mm
Probe size ø3mm Repeatability 2μm Measuring force 0.4N
Standard accessories Holder arm, Clamp

Please check the type/dimensions/specifications of the part 192-008 in the Bidirectional Touch-trigger Probe for Digimatic Height Gage SERIES 192 — Multi-function Type with SPC Data Output series.