1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ABSOLUTE Digimatic Height Gage SERIES 570 — with ABSOLUTE Linear Encoder(Measuring Range: 0-40inch)

ABSOLUTE Digimatic Height Gage SERIES 570 — with ABSOLUTE Linear Encoder(Measuring Range: 0-40inch)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 21,857.92/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• ABS and INC measurement modes allow efficient operation.
• Rigid structure makes instrument suitable for use in severe work environments.
• The +/- measurement function widens the application range.
• Allows integration into statistical process control and measurement systems.
• Battery: SR44 (1 pc), 938882. For initial operational checks (standard accessory)
• Battery life is 5,000 hours under normal use.
• Carbide-tipped scriber (No.900173 for Nos. 570-244 is provided as a standard accessory.)
(Standard accessory: scriber cramp No. 901338 for No. 570-244)

Part Number
570-244SALE
570-248SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(inch)
Height
(mm)
Accuracy Mass Fine feed

฿ 21,857.92

฿ 14,928.96

DM HEIGHT GAGE HDS-8C 1 Piece(s) 45 Day(s) 0 - 8355±.002"1.4kg.16”

฿ 98,809.27

฿ 67,496.61

DM HEIGHT GAGE HDS-40C 1 Piece(s) 92 Day(s) 0 - 401260±.003"16.8kg.24”

Loading...

  1. 1

Basic Information

Repeatability 0.01mm Resolution .0005" /0.01mm