(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
• Easy and error-free reading with both up and down digital counters as well as a dial.
• Can be zero-set at any arbitrary position.
• Provided with a large adjustment wheel for easy height adjustment.
• Clamp can be operated easily and securely.
• Fits comfortably in the hand and moves easily on the surface plate.
• Carbide tipped scriber (No. 07GZA000) is attached as standard.
(Standard accessory: Scriber clamp No.05GZA033)
Part Number |
---|
192-150 |
192-151 |
192-152 |
192-153 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Measuring Range (inch) | Height (mm) | Accuracy | Mass |
---|---|---|---|---|---|---|---|---|---|
฿ 25,740.75 ฿ 17,575.78 | HEIGHT GAGE HW-12B | 1 Piece(s) | Quote | 0 - 12 | 470 | ±.0015" | 4.2kg | ||
฿ 38,678.42 ฿ 26,425.10 | HEIGHT GAGE HW-18B | 1 Piece(s) | 92 Day(s) | 0 - 18 | 648 | ±.002" | 9.2kg | ||
฿ 48,601.11 ฿ 33,199.42 | HEIGHT GAGE HW-24B | 1 Piece(s) | 92 Day(s) | 0 - 24 | 798 | ±.002" | 9.8kg | ||
฿ 117,155.84 ฿ 80,017.44 | HEIGHT GAGE HW-40B | 1 Piece(s) | 92 Day(s) | 0 - 40 | 1220 | ±.003" | 17.0kg |
Loading...
Graduation | .001" |
---|
How can we improve?
How can we improve?