(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
• Cost-effective oriented design
ID-SX indicators use a button-type battery (SR44) and come with the minimum of functionality for ease of use. There is a choice of models in the lineup allowing selection of 0.01 mm, 0.001 mm or inch-based measurement resolutions.
• IP53 dust/water protection level
The models listed below also provide IP53 dust/water protection level specifications: 543 794/94B/95/95B/96/96B
• ABS (absolute) sensor
These Digimatic indicators employ Mitutoyo’s proprietary ABS (absolute) sensor, which makes it possible to restore the origin point even if the power is turned off. This eliminates the need to perform origin restoration each time the power is turned on. Furthermore, this sensor ensures that overspeed errors do not occur, which improves reliability.
• Long battery life
One button battery (SR44) provides approximately 20,000 hours of continuous use for .0005”/0.01mm resolution models.
Part Number |
---|
543-783 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Measuring force (N) | Resolution | Accuracy (Overall) | Accuracy (Hysteresis) | Accuracy (Repeatability) | Battery life | Back type | Dust/Water protection level |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,618.94 ฿ 3,834.93 | ID-S1012EX | 1 Piece(s) | 46 Day(s) | 1.5 or less | .0005”/0.01mm | ±.0010”/0.02mm | .0010”/0.02mm | .0005”/0.01mm | 20,000 hours | With lug | IP42 |
Loading...
Use | Lever Type (Indicator) | Display Method | Digital | Measuring Range(mm) | .5”/12.7 mm |
---|
Please check the type/dimensions/specifications of the part 543-783 in the ABSOLUTE Digimatic Indicator ID-SX SERIES 543 series.
Part Number |
---|
543-783B |
543-791 |
543-791B |
543-792 |
543-792B |
543-793 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Measuring force (N) | Resolution | Accuracy (Overall) | Accuracy (Hysteresis) | Accuracy (Repeatability) | Battery life | Back type | Dust/Water protection level |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,550.00 | 1 Piece(s) | 45 Day(s) | 1.5 or less | .0005”/0.01mm | ±.0010”/0.02mm | .0010”/0.02mm | .0005”/0.01mm | 20,000 hours | Flat | IP42 | ||
฿ 10,567.00 | 1 Piece(s) | 47 Day(s) | 1.5 or less | .00005”/0.001mm | ±.0001”/0.003mm | .0001”/0.002mm | .0001”/0.002mm | 18,000 hours | With lug | IP42 | ||
฿ 10,567.00 | 1 Piece(s) | 14 Day(s) | 1.5 or less | .00005”/0.001mm | ±.0001”/0.003mm | .0001”/0.002mm | .0001”/0.002mm | 18,000 hours | Flat | IP42 | ||
฿ 10,704.91 | 1 Piece(s) | 5 Day(s) | 1.5 or less | .00005”/0.001mm | ±.0001”/0.003mm | .0001”/0.002mm | .0001”/0.002mm | 18,000 hours | With lug | IP42 | ||
฿ 10,567.00 | 1 Piece(s) | 5 Day(s) | 1.5 or less | .00005”/0.001mm | ±.0001”/0.003mm | .0001”/0.002mm | .0001”/0.002mm | 18,000 hours | Flat | IP42 | ||
฿ 10,704.91 | 1 Piece(s) | 50 Day(s) | 1.5 or less | .0001”/0.001mm | ±.0001”/0.003mm | .0001”/0.002mm | .0001”/0.002mm | 18,000 hours | With lug | IP42 |
How can we improve?
How can we improve?