1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ABSOLUTE Digimatic Indicator ID-SX SERIES 543 (Part Number)

ID-S112TXB

ABSOLUTE Digimatic Indicator ID-SX SERIES 543
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 5,550.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Cost-effective oriented design
ID-SX indicators use a button-type battery (SR44) and come with the minimum of functionality for ease of use. There is a choice of models in the lineup allowing selection of 0.01 mm, 0.001 mm or inch-based measurement resolutions.
• IP53 dust/water protection level
The models listed below also provide IP53 dust/water protection level specifications: 543 794/94B/95/95B/96/96B
• ABS (absolute) sensor
These Digimatic indicators employ Mitutoyo’s proprietary ABS (absolute) sensor, which makes it possible to restore the origin point even if the power is turned off. This eliminates the need to perform origin restoration each time the power is turned on. Furthermore, this sensor ensures that overspeed errors do not occur, which improves reliability.
• Long battery life
One button battery (SR44) provides approximately 20,000 hours of continuous use for .0005”/0.01mm resolution models.

Part Number
543-793B SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring force
(N)
Resolution Accuracy (Overall) Accuracy (Hysteresis) Accuracy (Repeatability) Battery life Back type Dust/Water protection level

฿ 10,567.00

฿ 7,211.98

ID-S112TXB 1 Piece(s) 45 Day(s) 1.5 or less.0001”/0.001mm±.0001”/0.003mm.0001”/0.002mm.0001”/0.002mm18,000 hoursFlatIP42

Loading...

  1. 1

Basic Information

Use Lever Type (Indicator) Display Method Digital Measuring Range(mm) .5”/12.7 mm

Please check the type/dimensions/specifications of the part 543-793B in the ABSOLUTE Digimatic Indicator ID-SX SERIES 543 series.

Products with similar specification

Part Number
543-791B
543-792
543-792B
543-795
543-795B
543-796
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMeasuring force
(N)
Resolution Accuracy (Overall) Accuracy (Hysteresis) Accuracy (Repeatability) Battery life Back type Dust/Water protection level

฿ 10,567.00

1 Piece(s) 14 Day(s) 1.5 or less.00005”/0.001mm±.0001”/0.003mm.0001”/0.002mm.0001”/0.002mm18,000 hoursFlatIP42

฿ 10,704.91

1 Piece(s) 5 Day(s) 1.5 or less.00005”/0.001mm±.0001”/0.003mm.0001”/0.002mm.0001”/0.002mm18,000 hoursWith lugIP42

฿ 10,567.00

1 Piece(s) 5 Day(s) 1.5 or less.00005”/0.001mm±.0001”/0.003mm.0001”/0.002mm.0001”/0.002mm18,000 hoursFlatIP42

฿ 11,486.23

1 Piece(s) 22 Day(s) 2.5 or less.00005”/0.001mm±.0001”/0.003mm.0001”/0.002mm.0001”/0.002mm18,000 hoursWith lugIP53

฿ 11,486.23

1 Piece(s) 45 Day(s) 2.5 or less.00005”/0.001mm±.0001”/0.003mm.0001”/0.002mm.0001”/0.002mm18,000 hoursFlatIP53

฿ 11,486.23

1 Piece(s) 50 Day(s) 2.5 or less.00005”/0.001mm±.0001”/0.003mm.0001”/0.002mm.0001”/0.002mm18,000 hoursWith lugIP53