(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
• The ABS (absolute) sensor restores the last origin position automatically when the indicator is turned on.
• Thanks to Mitutoyo's ABSOLUTE Linear Encoder, reliability has been increased due to elimination of over speed errors.
• Tolerance-judging measurement is available by setting upper and lower limit values.
• Battery life of approx. 7,000 hours in continuous use has been achieved with only one battery.
• Equipped with a data output port that enables incorporation into measurement networking and statistical process control systems.
Part Number |
---|
543-392 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Measuring Range (mm) | Measuring force (N) | Specifications | Resolution | Remarks | Accuracy (Overall) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,987.35 ฿ 9,553.36 | DM INDICATOR ID-C112EX | 1 Piece(s) | 5 Day(s) | .5” | 1.5 or less | w/ lug | .0005"/ .0001"/.00005"/ .001mm /0.01mm | — | .0001” |
Loading...
Use | Lever Type (Indicator) | Display Method | Digital |
---|
Please check the type/dimensions/specifications of the part 543-392 in the Dial Gauge, ABSOLUTE Digimatic Indicator ID-CX Series 543 — Standard Type series.
Part Number |
---|
543-392B |
543-396 |
543-402 |
543-402B |
543-406 |
543-406B |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Measuring Range (mm) | Measuring force (N) | Specifications | Resolution | Remarks | Accuracy (Overall) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 13,987.35 | 1 Piece(s) | 5 Day(s) | .5” | 1.5 or less | flat-back | .0005"/ .0001"/.00005"/ .001mm /0.01mm | — | .0001” | ||
฿ 16,322.17 | 1 Piece(s) | 45 Day(s) | .5” | 0.4 - 0.7 | w/ lug | .0005"/ .0001"/.00005"/ .001mm /0.01mm | Low measuring force | .0001” | ||
฿ 9,968.87 | 1 Piece(s) | 45 Day(s) | .5” | 0.9 or less | w/ lug | .0005”/0.01mm | — | .001” | ||
฿ 9,968.87 | 1 Piece(s) | 46 Day(s) | .5” | 0.9 or less | flat-back | .0005”/0.01mm | — | .001” | ||
฿ 12,654.69 | 1 Piece(s) | 5 Day(s) | .5” | 0.2 - 0.5 | w/ lug | .0005”/0.01mm | Low measuring force | .001” | ||
฿ 12,534.00 | 1 Piece(s) | 50 Day(s) | .5” | 0.2 - 0.5 | flat-back | .0005”/0.01mm | Low measuring force | .001” |
How can we improve?
How can we improve?