1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lug-on center back for ABSOLUTE Digimatic Indicator ID-CX SERIES 543 — Standard Type

BACK LUG ON CENTER 2000

Lug-on center back for ABSOLUTE Digimatic Indicator ID-CX SERIES 543 — Standard Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 130.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Optional accessories for ABLOLUTE Digimatic Indicator ID-CX SERIES 543 — Standard Type

Part Number
101306 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 130.34

฿ 91.99

BACK LUG ON CENTER 2000 1 Piece(s) 14 Day(s)

Loading...

  1. 1

Basic Information

Use Parts Specifications 25.4mm/1” and 50.8mm/2”, ASME/ANSI/AGD type / Inch type Diameter ø57mm

Please check the type/dimensions/specifications of the part 101306 in the Lug-on center back for ABSOLUTE Digimatic Indicator ID-CX SERIES 543 — Standard Type series.