1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ABSOLUTE Digimatic Indicator ID-N/B SERIES 543 — with Dust/ Water Protection Conforming to IP66

ABSOLUTE Digimatic Indicator ID-N/B SERIES 543 — with Dust/ Water Protection Conforming to IP66
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 9,618.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Our unique ABS sensor restores the last origin position automatically when the indicator is turned on.
• The chance of overspeed errors has been eliminated thanks to the ABS sensor.
• Rated to IP66: can be used satisfactorily even in adverse environments where the indicator is subject to splashing by cutting fluid or coolant.
• Slim body design (body width: only 35mm) is advantageous in multipoint measurement situations where space is restricted. The LCD readout can also be rotated 180° to allow reading from the most convenient direction.
• Succeeded in digitalization of the Back Plunger type widely used for dial indicators for ID-B. A 5mm-stroke plunger with a higher degree of accuracy has been implemented by adopting a direct reading scale for plunger displacement.
• Built-in tolerance judgment function provides OK, +NG, or –NG judgment of measurement with respect to the preset upper and lower limit values, indicating the status of a measurement with the appropriate symbol. The symbols can be displayed much larger.
• Equipped with a data output port that enables incorporation into measurement networking and statistical process control systems.
• There is a choice of convenient Interface Input Tools which enable the conversion of measurement data to keyboard signals and directly input them to cells in off-the-shelf spreadsheet software such as Excel.

Part Number
543-571SALE
543-576SALE
543-581SALE
543-586SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Resolution Accuracy Remarks

฿ 9,618.71

฿ 6,564.77

DM INDICATOR ID-N1012E 1 Piece(s) 5 Day(s) .5”.0005” / 0.01mm.001”Slim type ID-N

฿ 13,353.38

฿ 9,117.69

DM INDICATOR ID-N112E 1 Piece(s) 5 Day(s) .5”0.01mm / 0.001mm .0005” / .00005”.00012”Slim type ID-N

฿ 11,387.36

฿ 7,776.43

DM INDICATOR ID-B1005E 1 Piece(s) 5 Day(s) .2”.0005”, 0.01mm.001”Back plunger type ID-B

฿ 14,953.36

฿ 10,211.65

DM INDICATOR ID-B105E 1 Piece(s) 50 Day(s) .2”0.01mm / 0.001mm .0005” / .00005”.00012”Back plunger type ID-B

Loading...

  1. 1

Basic Information

Use Lever Type (Indicator) Display Method Digital