1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ABSOLUTE Digimatic Indicator ID-C SERIES 543 — Bore Gage Type

ABSOLUTE Digimatic Indicator ID-C SERIES 543 — Bore Gage Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 17,104.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Dedicated to inside measurement with minimum-value Hold and tolerance judgement functions.
• Measurement data memory function (9 measurement results can be stored)
• Simple operation of many functions with five buttons and status icons.
• Wide LCD and new analog bar graph are now standard on all models.
• Sampling is performed fifty times per second for accurate detection of maximum and minimum values.

Part Number
543-311BSALE
543-312BSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 17,104.58

฿ 11,682.43

DM INDICATOR ID-C112GMXB 1 Piece(s) 45 Day(s)

฿ 17,104.58

฿ 11,682.43

ID-C112GEXB 1 Piece(s) 50 Day(s)

Loading...

  1. 1

Basic Information

Use Lever Type (Indicator) Display Method Digital Measuring Range(mm) .5"/12.7mm
Resolution .00005/.0001/.0005"/ 0.001/0.01 mm Accuracy ±.00010" / 0.003 mm Hysteresis .00010" / 0.002 mm
Repeatability .00010" / 0.002 mm Power supply CR2032 x 1 pc. Battery life Approx. 1 year
Weight 170 g