1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ABSOLUTE Digimatic Indicator ID-C SERIES 543 — Calculation Type

ABSOLUTE Digimatic Indicator ID-C SERIES 543 — Calculation Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 17,073.51/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Calculation function operates on spindle displacement.
• Entering the appropriate formula factors for a fixture dedicated to the application enables direct measurement readout, thereby eliminating any need for the conversion tables previously needed for those applications where fixtures are typically used.
• Peak-Value Run-out/MAX/MIN Hold enables GO/±NG judgement for peak value.
• Simple operation of many functions with five buttons and status icons.
• Wide LCD and new analog bar graph are now standard on all models.
• Sampling can be performed fifty times per second for accurate detection of maximum, minimum and run-out values.

Part Number
543-340BSALE
543-342BSALE
543-590BSALE
543-591BSALE
543-592BSALE
543-595BSALE
543-596BSALE
543-597BSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Measuring force
(N)
Accuracy Hysteresis Repeatability Weight

฿ 17,073.51

฿ 11,659.50

MTY MEASUREING TOOL 1 Piece(s) 22 Day(s) 12.71.5 or less0.003mm0.002 mm0.002 mm170 g

฿ 18,534.00

฿ 12,658.72

DM INDICATOR ID-C112REXB 1 Piece(s) 50 Day(s) .5"/12.7mm1.5 or less±.00010" / 0.003 mm.00010" / 0.002 mm00010" / 0.002 mm170 g

฿ 19,300.00

฿ 13,176.11

DM INDICATOR ID-C125RXB 1 Piece(s) 14 Day(s) 25.41.8 or less0.003mm0.002 mm0.002 mm190 g

฿ 19,773.69

฿ 13,505.43

DM INDICATOR ID-C125RMXB 1 Piece(s) 50 Day(s) 1”/25.4mm1.8 or less±.00010" / 0.003 mm.00010" / 0.002 mm00010" / 0.002 mm190 g

฿ 19,567.00

฿ 13,364.26

DM INDICATOR ID-C125REXB 1 Piece(s) 50 Day(s) 1”/25.4mm1.8 or less±.00010" / 0.003 mm.00010" / 0.002 mm00010" / 0.002 mm190 g

฿ 23,392.38

฿ 15,977.00

DM INDICATOR ID-C150RXB 1 Piece(s) 5 Day(s) 50.82.3 or less0.006mm0.002 mm0.002 mm260 g

฿ 23,867.00

฿ 16,305.93

ID-C150RMXB 1 Piece(s) 50 Day(s) 2”/50.8mm2.3 or less±.00025" / 0.006 mm.00010" / 0.002 mm00010" / 0.002 mm260 g

฿ 23,867.00

฿ 16,305.93

DM INDICATOR ID-C150REXB 1 Piece(s) 50 Day(s) 2”/50.8mm2.3 or less±.00025" / 0.006 mm.00010" / 0.002 mm00010" / 0.002 mm260 g

Loading...

  1. 1

Basic Information

Use Lever Type (Indicator) Display Method Digital Resolution 12 steps
Power supply CR2032 x 1 pc. Battery life Approx. 1 year