(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
• Enables a tolerance judgment to be output to external equipment for a measurement result against user defined limits. Solid-state switching provides high reliability by avoiding metallic switch contacts.
• Output is enabled by directly connecting to external devices (sequencers, etc., for which a logical invert is available if required). The measurement and judgment results are displayed on the LCD. The judgment result is also indicated by 2 LEDs.
• A peak-detection function is equipped for measuring and judging peak values, such as runout.
• Measurements are absolute (ABS system) relative to an origin point*1 as set by the user, which holds indefinitely so does not require resetting at every power-on.
• Provided with a 4m cable.
• External power required is 5 - 24VDC.
• Dust-water protection level: Conforms to IP54.
Part Number |
---|
543-350 |
543-351 |
543-351B |
543-352 |
543-352B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Measuring Range (mm) | Specifications | Resolution | Accuracy |
---|---|---|---|---|---|---|---|---|---|
฿ 26,184.00 ฿ 18,483.29 | MTY MEASURING TOOLS | 1 Piece(s) | 14 Day(s) | 12.7 | w/ lug | 0.001/0.01mm | 0.003mm or less | ||
฿ 24,375.40 ฿ 16,645.96 | DIGIMATIC INDICATOR ID-C112JMX | 1 Piece(s) | 50 Day(s) | .5” / 12.7mm | w/ lug | .00005/.0001/.0005” // 0.001/0.01mm | ±.00010” / 0.003mm or less | ||
฿ 24,375.40 ฿ 16,645.96 | DM INDICATOR ID-C112JMXB | 1 Piece(s) | 50 Day(s) | .5” / 12.7mm | flat-back | .00005/.0001/.0005” // 0.001/0.01mm | ±.00010” / 0.003mm or less | ||
฿ 24,375.40 ฿ 16,645.96 | DM INDICATOR ID-C112JEX | 1 Piece(s) | 50 Day(s) | .5” / 12.7mm | w/ lug | .00005/.0001/.0005” // 0.001/0.01mm | ±.00010” / 0.003mm or less | ||
฿ 24,375.40 ฿ 16,645.96 | DM INDICATOR ID-C112JEXB | 1 Piece(s) | 50 Day(s) | .5” / 12.7mm | flat-back | .00005/.0001/.0005” // 0.001/0.01mm | ±.00010” / 0.003mm or less |
Loading...
Use | Lever Type (Indicator) | Display Method | Digital | Measuring force(N) | 2.5 or less |
---|
How can we improve?
How can we improve?