1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ABSOLUTE Digimatic Indicator ID-U SERIES 575 — Slim and Economical Design

ABSOLUTE Digimatic Indicator ID-U SERIES 575 — Slim and Economical Design
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 7,302.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• General purpose indicator with the measuring range of 25.4mm/ 1”.
• Cost-effective and user-friendly type which is equipped with the basic functions necessary.
• The ABS (absolute) sensor restores the last origin position automatically when the indicator is turned on, and realizes high reliability by eliminating over-speed errors.
• Battery life of 20,000 hours in continuous use has been achieved.
• Easy-to-read large LCD readout with the character height of 8mm.
• Equipped with a data output port that enables incorporation into measurement networking and statistical process control systems.

Part Number
575-122SALE
575-123SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 7,503.24

฿ 5,117.96

DM INDICATOR ID-U1025M 1 Piece(s) 5 Day(s)

฿ 7,302.90

฿ 4,987.88

DM INDICATOR ID-U1025E 1 Piece(s) 46 Day(s)

Loading...

  1. 1

Basic Information

Use Standard Type Display Method Digital Measuring Range(mm) 1” / 25.4mm
Measuring force(N) 1.8 or less Specifications Flat-back Resolution .0005”/0.01mm
Accuracy .001” / 0.02mm