(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
• Mitutoyo’s unique shock-proof mechanism is incorporated, providing improved resistance to shock due to sudden spindle retraction caused by impact.
• This series has been developed to eliminate the possibility of reading errors due to miscounting multiple revolutions.
• The dead zone in red indicates “accuracy not guaranteed”.
Part Number |
---|
2910SB-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Measuring force (N) | Specifications | Graduation | Dial reading | Repeatability | Accuracy (First 1 Rev / 2.5 Rev / 10 Rev) | Range (Range/rev) | Accuracy (Retrace) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,300.00 ฿ 3,624.14 | DIAL INDICATOR .0001-.008 | 1 Piece(s) | 50 Day(s) | 1.8 or less | Flat-back | .0001” | 4-0-4 | ±.00003” | ±.0001” / — / — | .008” / .01” | .0001” |
Loading...
Use | Standard Type |
---|
Please check the type/dimensions/specifications of the part 2910SB-10 in the SERIES 2 — Standard One Revolution Type for Error-free Reading series.
Part Number |
---|
2909S-62 |
2909SB-62 |
2910S-10 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Measuring force (N) | Specifications | Graduation | Dial reading | Repeatability | Accuracy (First 1 Rev / 2.5 Rev / 10 Rev) | Range (Range/rev) | Accuracy (Retrace) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,375.60 | 1 Piece(s) | 45 Day(s) | 2.5 or less | w/ lug | .0005” | 20-0-20 | ±.0001” | ±.0005” / — / — | .04” / .05” | .00016” | ||
฿ 4,634.00 | 1 Piece(s) | 50 Day(s) | 2.5 or less | Flat-back | .0005” | 20-0-20 | ±.0001” | ±.0005” / — / — | .04” / .05” | .00016” | ||
฿ 4,767.00 | 1 Piece(s) | 50 Day(s) | 1.8 or less | w/ lug | .0001” | 4-0-4 | ±.00003” | ±.0001” / — / — | .008” / .01” | .0001” |
How can we improve?
How can we improve?