(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
• Mitutoyo’s unique shock-proof mechanism is incorporated, providing improved resistance to shock due to sudden spindle retraction caused by impact.
• This series has been developed to eliminate the possibility of reading errors due to miscounting multiple revolutions.
• The dead zone in red indicates “accuracy not guaranteed”.
• One revolution type Back plunger dial gages are also available.
Use | Standard Type | Measuring force(N) | 2.5 or less | Graduation | .0001” |
---|---|---|---|---|---|
Dial reading | 4-0-4 | Repeatability | ±.00003” | Accuracy (First 1 Rev / 2.5 Rev / 10 Rev) | ±.0001” / — / — |
Range (Range/rev) | .008” / .01” | Accuracy (Retrace) | .0001” |
Please check the type/dimensions/specifications of the part 2910S-72 in the SERIES 2 — Standard One Revolution Type for Error-free Reading, Waterproof Type series.
Part Number |
---|
2910SB-72 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Specifications |
---|---|---|---|---|---|
฿ 6,217.00 | 1 Piece(s) | 50 Day(s) | Flat-back |
How can we improve?
How can we improve?