1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SERIES 2 — Standard One Revolution Type for Error-free Reading, Lightweight Type (2976TB)

DG .0005-.02IN

SERIES 2 — Standard One Revolution Type for Error-free Reading, Lightweight Type (2976TB)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Excellent water- and drip-proof characteristics (IP43).
• Smooth movement thanks to the improved design of bush and stem.
• Application of a hard coating on the surface of the crystal makes the gage scratch- and oil-resistant.
• Lightweight type (70g).

Part Number
2976TB SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipGraduation Dial reading Repeatability Accuracy (First 1 Rev / 2.5 Rev / 10 Rev) Range (Range/rev) Accuracy (Retrace)

฿ 3,117.00

฿ 2,118.00

DG .0005-.02IN 1 Piece(s) 50 Day(s) .0005”10-0-10±.0001”±.0005"/–/–.02” (.028”).00016"

Loading...

  1. 1

Basic Information

Use Standard Type Measuring force(N) 1.4 or less Specifications Flat-back

Please check the type/dimensions/specifications of the part 2976TB in the SERIES 2 — Standard One Revolution Type for Error-free Reading, Lightweight Type series.

Products with similar specification

Part Number
2977TB
2978TB
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipGraduation Dial reading Repeatability Accuracy (First 1 Rev / 2.5 Rev / 10 Rev) Range (Range/rev) Accuracy (Retrace)

฿ 2,667.00

1 Piece(s) 50 Day(s) .0005”20-0-20±.0001"±.0005"/–/–.04” (.055”).00016"

฿ 2,984.00

1 Piece(s) 50 Day(s) .001”30-0-30±.0002”±.001"/–/–.06” (.079”).0002”