(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Optional Accessory for Digimatic and Dial Indicators and Linear Gages
Part Number |
---|
21AAA031 |
21AAA032 |
21AAA033 |
21AAA035 |
21AAA036 |
21AAA038 |
21AAA042 |
101184 |
101185 |
101186 |
101187 |
101386 |
193697 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | Diameter |
---|---|---|---|---|---|---|---|
฿ 435.00 ฿ 306.98 | SHELL STYLUS | 1 Piece(s) | 50 Day(s) | Length: 1/4" | 1/5” | ||
฿ 435.00 ฿ 306.98 | SHELL STYLUS | 1 Piece(s) | 50 Day(s) | Length: 3/8" | 1/5” | ||
฿ 492.00 ฿ 347.01 | CONTACT POINT/SHELL | 1 Piece(s) | 50 Day(s) | Length: 5/8" | 1/5” | ||
฿ 492.00 ฿ 347.01 | SHELL TYPE CONTACT POINT | 1 Piece(s) | 50 Day(s) | Length: 1 1/4" | 1/5” | ||
฿ 492.00 ฿ 347.01 | SHELL STYLUS | 1 Piece(s) | 50 Day(s) | Length: 1 1/2" | 1/5” | ||
฿ 310.00 ฿ 219.02 | SHELL TYPE CONTACT POINT | 1 Piece(s) | 50 Day(s) | Length: 2" | 1/5” | ||
฿ 1,219.00 ฿ 860.00 | SHELL STYLUS | 1 Piece(s) | 50 Day(s) | Length: 3" | 1/5” | ||
฿ 409.00 ฿ 288.02 | POINT/M3 2000 | 1 Piece(s) | 2 Day(s) | Length: 5/32" | 1/5” | ||
฿ 492.00 ฿ 347.01 | POINT/M4 2000 | 1 Piece(s) | 2 Day(s) | Length: 1/2" | 1/5” | ||
฿ 519.00 ฿ 366.00 | POINT/M5 2000 | 1 Piece(s) | 2 Day(s) | Length: 3/4" | 1/5” | ||
฿ 492.00 ฿ 347.01 | POINT/M6 2000 | 1 Piece(s) | 5 Day(s) | Length: 1" | 1/5” | ||
฿ 533.77 ฿ 374.97 | MTY MEASUREING TOOL | 1 Piece(s) | 5 Day(s) | Length: 5 | 5 | ||
฿ 409.00 ฿ 288.02 | STYLUS/SHELL | 1 Piece(s) | 50 Day(s) | Length: 3/32" | 1/5” |
Loading...
Use | Parts |
---|
How can we improve?
How can we improve?