1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Extension Rod (301655)

ROD 1 7217

Extension Rod (301655)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Optional Accessory for Digimatic and Dial Indicators and Linear Gages

Part Number
301655 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecifications Diameter

฿ 102.32

฿ 72.00

ROD 1 7217 1 Piece(s) 45 Day(s) Length: 1"ø5.2

Loading...

  1. 1

Basic Information

Use Parts

Please check the type/dimensions/specifications of the part 301655 in the Extension Rod series.

Products with similar specification

Part Number
139167
21AAA011
21AAA012
301657
301659
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSpecifications Diameter

฿ 255.00

1 Piece(s) 45 Day(s) Length: 1/2"ø5.2

฿ 367.37

1 Piece(s) 5 Day(s) Length: 9.5 (.35”)ø5.2 (2”)

฿ 365.60

1 Piece(s) 5 Day(s) Length: 9.5 (.35”)ø5.2 (2”)

฿ 211.67

1 Piece(s) 45 Day(s) Length: 2"ø5.2

฿ 427.01

1 Piece(s) 45 Day(s) Length: 4"ø5.2