(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
2047S-01 |
2047S-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Measuring force (N) | Specifications | Graduation | Dial reading | Repeatability | Accuracy (First 1 Rev / 2.5 Rev / 10 Rev) | Range (Range/rev) | Accuracy (Retrace) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,334.00 ฿ 2,271.12 | DIAL INDICATOR DG 0.01-10MM | 1 Piece(s) | 45 Day(s) | 1.4 or less | Series 2 / w/ lug | 0.01mm | 0-50-0 | ±3µm | ±10µm / ±10µm / ±13µm | 10mm (1mm) | 3µm | ||
฿ 3,400.00 ฿ 2,318.12 | DIAL INDICATOR DG 0.01-10MM | 1 Piece(s) | 45 Day(s) | 1.4 or less | Series 2 / w/ lug | 0.01mm | 0-50-0 | ±3µm | ±10µm / ±10µm / ±13µm | 10mm (1mm) | 3µm |
Loading...
Use | Standard Type |
---|
How can we improve?
How can we improve?