(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
2119S-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Measuring force (N) | Specifications | Graduation | Dial reading | Repeatability | Accuracy (First 1 Rev / 2.5 Rev / 10 Rev) | Range (Range/rev) | Accuracy (Retrace) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,634.00 ฿ 3,846.90 | DIAL INDICATOR DG0.001-5MM | 1 Piece(s) | 50 Day(s) | 1.5 or less | Series 2 / w/ lug | 0.001mm | 0-10-0 | ±0.3µm | ±7µm / ±7µm / ±8µm / ±10µm (20Rev) / ±10µm (Over 20Rev) | 5mm (0.2mm) | 2.5µm |
Loading...
Use | Standard Type |
---|
Please check the type/dimensions/specifications of the part 2119S-11 in the ANSI/AGD Type Metric Dial Indicator with ø3/8" Stem and #4-48UNF-Thread Contact Point Compatible Type series.
Part Number |
---|
1044S-01 |
1045S-01 |
1045SB-01 |
2230S-01 |
2231S-01 |
2900S-73 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Measuring force (N) | Specifications | Graduation | Dial reading | Repeatability | Accuracy (First 1 Rev / 2.5 Rev / 10 Rev) | Range (Range/rev) | Accuracy (Retrace) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,050.00 | 1 Piece(s) | 45 Day(s) | 1.4 or less | Series 1 / w/ lug | 0.01mm | ±0-100 | ±3µm | ±10µm / ±10µm / ±13µm | 5mm (1mm) | 3µm | ||
฿ 3,050.00 | 1 Piece(s) | 45 Day(s) | 1.4 or less | Series 1 / w/ lug | 0.01mm | 0-50-0 | ±3µm | ±10µm / ±10µm / ±13µm | 5mm (1mm) | 3µm | ||
฿ 3,000.00 | 1 Piece(s) | 45 Day(s) | 1.4 or less | Series 1 / Flat-back | 0.01mm | 0-50-0 | ±3µm | ±10µm / ±10µm / ±13µm | 5mm (1mm) | 3µm | ||
฿ 3,195.00 | 1 Piece(s) | 50 Day(s) | 1.4 or less | Series 2 / w/ lug | 0.01mm | ±0-100 | ±3µm | ±10µm / ±10µm / — | 2.5mm (1mm) | 3µm | ||
฿ 3,034.00 | 1 Piece(s) | 50 Day(s) | 1.4 or less | Series 2 / w/ lug | 0.01mm | 0-50-0 | ±3µm | ±10µm / ±10µm / — | 2.5mm (1mm) | 3µm | ||
฿ 5,415.00 | 1 Piece(s) | 50 Day(s) | 2.0 or less | Series 2 / w/ lug | 0.001mm | 40-0-40 | ±0.3µm | ±2µm / — / — | 0.08mm (0.1mm) | 2µm |
How can we improve?
How can we improve?