(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
• Back plunger type dial gauges are suitable for mounting onto leveling machine tool tables or inspection jigs, and for use in small spaces where the graduations of standard dial gauges are difficult to see.
• Models 2960T, 2961T, 2990T-10 and 2991T-10, which use Mitutoyo’s proprietary shock-proofing mechanism, have excellent durability and shock resistance.
• Model 2990T-10 provides 0.001mm graduation.
Part Number |
---|
2961T |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Measuring force (N) | Remarks | Graduation | Dial reading | Repeatability | Accuracy (First 1 Rev / 2.5 Rev / 10 Rev) | Range (Range/rev) | Accuracy (Retrace) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,034.00 ฿ 4,800.00 | DG .0005-.04 | 1 Piece(s) | 50 Day(s) | 1.4 or less | One revolution type for easy and error-free reading / Shockproof | .0005” | 20-0-20 | ±.0001” | ±.0005” / — / — | .04” / .05” | .00016” |
Loading...
Use | Parts |
---|
Please check the type/dimensions/specifications of the part 2961T in the Back Plunger Type Dial Indicator SERIES 2 series.
Part Number |
---|
2991T-10 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Measuring force (N) | Remarks | Graduation | Dial reading | Repeatability | Accuracy (First 1 Rev / 2.5 Rev / 10 Rev) | Range (Range/rev) | Accuracy (Retrace) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 16,667.00 | 1 Piece(s) | 50 Day(s) | 1.5 or less | One revolution type for easy and error-free reading / Shockproof / Jeweled bearing | .0001” | 4-0-4 | ±.00005” | ±.0002” / — / — | .008” / .01” | .0001” |
How can we improve?
How can we improve?