1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Back Plunger Type Dial Indicator SERIES 2

Back Plunger Type Dial Indicator SERIES 2
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 7,034.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Back plunger type dial gauges are suitable for mounting onto leveling machine tool tables or inspection jigs, and for use in small spaces where the graduations of standard dial gauges are difficult to see.
• Models 2960T, 2961T, 2990T-10 and 2991T-10, which use Mitutoyo’s proprietary shock-proofing mechanism, have excellent durability and shock resistance.
• Model 2990T-10 provides 0.001mm graduation.

Part Number
2961TSALE
2991T-10SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring force
(N)
Remarks Graduation Dial reading Repeatability Accuracy (First 1 Rev / 2.5 Rev / 10 Rev) Range (Range/rev) Accuracy (Retrace)

฿ 7,034.00

฿ 4,800.00

DG .0005-.04 1 Piece(s) 50 Day(s) 1.4 or lessOne revolution type for easy and error-free reading / Shockproof.0005”20-0-20±.0001”±.0005” / — / —.04” / .05”.00016”

฿ 16,667.00

฿ 11,388.56

DG.0001-.008 1 Piece(s) 50 Day(s) 1.5 or lessOne revolution type for easy and error-free reading / Shockproof / Jeweled bearing.0001”4-0-4±.00005”±.0002” / — / —.008” / .01”.0001”

Loading...

  1. 1

Basic Information

Use Parts