1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Holding Bar for Back Plunger Type Dial Indicator

MTY MEASUREING TOOL

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 142.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Optional accessories for Back Plunger Type Dial Indicator

Part Number
21AAA167 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 142.56

฿ 95.00

MTY MEASUREING TOOL 1 Piece(s) 50 Day(s)

Loading...

  1. 1

Basic Information

Use Parts Length(mm) 42mm Diameter ø6.35mm

Please check the type/dimensions/specifications of the part 21AAA167 in the Holding Bar for Back Plunger Type Dial Indicator series.