1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pocket Type Dial Test Indicator SERIES 513 (513-518T)

TEST INDICATOR TI-616T

Pocket Type Dial Test Indicator SERIES 513 (513-518T)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Jeweled bearings assure higher sensitivity and accuracy. Indicator can be mounted by clamping the stem or the body (except for 513-517WE and 513-517WT).
• Reversible measuring direction (Clutch type).
• Two holding bars are supplied. (Full sets only.)
• Fully adjustable bezel/dial face.
• Stylus is adjustable within 220°.
• Bezel is sealed with on O-ring to keep out water and oil.

Part Number
513-518T SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Specifications Accuracy Graduation Dial reading

฿ 5,434.00

฿ 3,705.99

TEST INDICATOR TI-616T 1 Piece(s) 46 Day(s) .04”Full set±.001”.001”0-20-0

Loading...

  1. 1

Basic Information

Use Standard Type Display Method Dial Measuring force(N) 0.3N or less

Please check the type/dimensions/specifications of the part 513-518T in the Pocket Type Dial Test Indicator SERIES 513 series.

Products with similar specification

Part Number
513-504T
513-512
513-512T
513-518
513-528
513-528T
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMeasuring Range
(mm)
Specifications Accuracy Graduation Dial reading

฿ 6,550.00

1 Piece(s) 5 Day(s) .01”Full set±.0002”.0001”0-5-0

฿ 4,800.00

1 Piece(s) 50 Day(s) .02”Basic set±.0005”.0005”0-10-0

฿ 5,884.00

1 Piece(s) 50 Day(s) .02”Full set±.0005”.0005”0-10-0

฿ 4,450.00

1 Piece(s) 50 Day(s) .04”Basic set±.001”.001”0-20-0

฿ 4,517.00

1 Piece(s) 50 Day(s) .04”Basic set±.001”.001”0-20-0

฿ 5,434.00

1 Piece(s) 50 Day(s) .04”Full set±.001”.001”0-20-0