(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
• SD series facilitates mounting on jigs, tools, and small machine tools to enable accurate positioning.
• Built-in absolute scale including the ABS point requires no zero-set every time the power is turned on. In addition, reliability has improved thanks to elimination of overspeed errors.
• Horizontal or vertical display according to the scale mounting direction.
• The dust resistance and the environmental resistance of the display has improved. The SD-G series offers dust/water protection level IP66.
• Long battery life for easier maintenance.
• EC counters are available as external display units.
• Equipped with an output port to transfer measurement data. This allows implementation in control systems and gaging systems.
Part Number |
---|
572-203-10 |
572-486-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Measuring Range (mm) | Product Model | Specifications | Accuracy | Battery life |
---|---|---|---|---|---|---|---|---|---|---|
฿ 19,230.00 ฿ 13,574.46 | MEASURING TOOLS | 1 Piece(s) | 11 Day(s) | 0-300 | SD-30D | Horizontal single- function type | 0.04mm | Approx. 20000 hours | ||
฿ 42,634.00 ฿ 30,095.34 | MEASURING TOOLS | 1 Piece(s) | 95 Day(s) | 0-800 | SD-80F | Horizontal multi- function type (equipped with double reading function) | 0.06mm | Approx. 5000 hours |
Loading...
Resolution | 0.01mm | Repeatability | 0.01mm | Unit specifications | Metric |
---|
How can we improve?
How can we improve?