1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Back with Dovetail

BACK 2000

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,611.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Optional Accessory for Digimatic and Dial Indicators - Interchangeable Backs for Digimatic and Dial Indicators

Part Number
900008 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,611.67

฿ 1,138.00

BACK 2000 1 Piece(s) 2 Day(s)

Loading...

  1. 1

Basic Information

Use Parts Length(mm) 30 Diameter ø57mm

Please check the type/dimensions/specifications of the part 900008 in the Back with Dovetail series.