1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Back with Adjustable Bracket

MTY MEASUREING TOOL

Back with Adjustable Bracket
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,017.01/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Optional Accessory for Digimatic and Dial Indicators - Interchangeable Backs for Digimatic and Dial Indicators

Part Number
901963 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,017.01

฿ 1,424.01

MTY MEASUREING TOOL 1 Piece(s) 2 Day(s)

Loading...

  1. 1

Basic Information

Use Parts Diameter ø57mm Bracket length 38
Back length 50.2

Please check the type/dimensions/specifications of the part 901963 in the Back with Adjustable Bracket series.