(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
• Designed for quick GO/NG judgment of diameters of cylinders and shafts in machining processes.
• Wide (13.5 x 12mm/ 1.53 x 47”), flat carbide anvils.
• Anvil retracting stroke: 2mm/.080” Anvil positioning range: 25mm/ 1”
• Adjustment nut: adjusts the measuring range.
• Clamp: adjustment nut
• Flatness of measuring face: 1μm
• Stability of indication: 2μm or less (stability of indicators is not included)
• The dial indicator and protection cover are optional. Also, some dial indicators and protection covers cannot be used with the dial snap gage.
Use | Standard Type | Display Method | Dial | Measuring force(N) | 15 ±3 |
---|---|---|---|---|---|
Specifications | Parallelism : .0002” | Remarks | Recommended Dial Indicator : 2803SB-10 (.0001” reading) |
Please check the type/dimensions/specifications of the part 201-153 in the Dial Snap Gage series.
Part Number |
---|
201-151 |
201-152 |
201-154 |
201-155 |
201-156 |
201-157 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Measuring Range (mm) |
---|---|---|---|---|---|
฿ 15,470.04 | 1 Piece(s) | 50 Day(s) | 0 - 1” | ||
฿ 15,906.33 | 1 Piece(s) | 50 Day(s) | 1 - 2” | ||
฿ 16,637.79 | 1 Piece(s) | 92 Day(s) | 3 - 4” | ||
฿ 17,156.71 | 1 Piece(s) | 50 Day(s) | 4 - 5” | ||
฿ 17,356.41 | 1 Piece(s) | 50 Day(s) | 5 - 6” | ||
฿ 17,672.24 | 1 Piece(s) | 50 Day(s) | 6 - 7” |
How can we improve?
How can we improve?