(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
• ABSOLUTE electromagnetic induction linear encoder system is introduced (except for 0 - 300mm/0 - 12" models).
• New ergonomic design with finger rest.
• The ZERO/ABS button allows the display to be Zero-Set at any slider position along the scale for comparison measurements.This button will also allow return to the absolute (ABS) mode and display of the true position from the origin (usually jaws closed point).
• Large and clear LCD readout.
• Smooth slider movement makes for comfortable operation.
• 18,000 hours battery life.
• Allows step measurement.
• Carbide-tipped jaw calipers are optimal for rough finished parts, castings, grinding stones, etc.
• Allows integration into statistical process control and measurement systems for modelswith measurement data output connector.
Part Number |
---|
500-156-30 |
500-157-30 |
500-158-30 |
500-182-30 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Measuring Range (mm) | Remarks | Specification | Fine adjustment | Mass | Depth bar |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,771.88 ฿ 7,352.89 | HAND TOOL | 1 Piece(s) | 5 Day(s) | 0 - 200 | Carbide-tipped jaws for outside measurement | - | with thumb roller | 192g | Blade | ||
฿ 13,920.60 ฿ 9,506.38 | HAND TOOL | 1 Piece(s) | 14 Day(s) | 0 - 200 | Carbide-tipped jaws for outside and inside measurement | - | with thumb roller | 192g | Blade | ||
฿ 6,735.91 | HAND TOOL | 1 Piece(s) | Same day | 0 - 150 | - | - | with thumb roller | 162g | ø1.9mm rod | ||
฿ 6,625.11 ฿ 5,039.72 | HAND TOOL | 1 Piece(s) | Same day | 0 - 200 | - | Without SPC data output | - | 192g | Blade |
Loading...
Type | Standard Calipers | Display Method | Digital | Accuracy | ±0.02mm |
---|
How can we improve?
How can we improve?